IESNA:LM-63-2002
[TEST]P946873
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6813
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1367.6 1368.4 1365.5 1359.4 1323.7 1286.6 1280.4 1310 1378.5 1469.6
1579.9 1706.8 1840.5 1938.1 2013.1 2087.3 2155.1 2195.8 2209.9 2194.7
2118.3 1981 1805.5 1527.3 1121.5 653 507.1 463.8 412.3 335.9
258 200.4 150.3 94.1 53.7 21.6 0
1367.6 1361.9 1359 1355 1320.4 1282.6 1277.2 1303.9 1369.8 1463.9
1571.3 1693.8 1827.5 1928.4 2000.5 2076.2 2143.2 2186.4 2206.6 2188.6
2106.4 1972 1793.6 1503.5 1086.2 632.5 501.3 459.5 407.2 330.1
254.8 197.8 143.1 90.5 52.3 20.9 0
1367.6 1365.8 1364.4 1360.4 1333 1296.6 1285.1 1307.1 1364.8 1453.1
1557.6 1675 1807.7 1924.4 2005.2 2080.1 2159 2212.7 2246.3 2243.4
2187.9 2064.6 1895.6 1632.5 1244.4 735.9 510.3 463.4 420.2 360.4
290.8 216.2 160 104.5 56.9 25.9 0
1367.6 1364.4 1362.6 1365.8 1347.1 1315.8 1301.7 1312.9 1353.2 1423.9
1517.9 1622.8 1744.2 1875.4 1980.3 2063.5 2143.5 2213.1 2254.5 2274
2252.4 2176.7 2041.9 1805.5 1449.5 927.3 525.1 435.7 396.4 349.6
299.8 249 192.8 128.7 73.5 32.8 0
1367.6 1366.2 1367.3 1374.5 1370.9 1354.3 1333.8 1331.6 1350 1392.2
1457 1540.6 1640.8 1756.1 1881.9 1998.3 2088.8 2167.3 2236.9 2288.1
2302.5 2270.8 2191.8 2063.2 1811.6 1365.5 760 385.6 303.4 255.5
208.3 167.9 130.8 92.3 50.1 18.4 0
1367.6 1368.4 1372.3 1382.1 1391.4 1391.4 1381.7 1372.7 1374.1 1391.8
1426.7 1481.5 1555.4 1642.6 1740.3 1864.2 1996.1 2107.5 2172 2202.3
2222.1 2231.8 2228.6 2224.6 2186.1 1959 1466.7 817 371.6 238.6
187.8 145.6 106.3 73.2 42.2 15.5 0
1367.6 1369.1 1376.7 1388.2 1404.8 1419.5 1429.6 1437.6 1436.8 1450.5
1473.6 1508.9 1557.9 1614.1 1683 1766.9 1862.4 1967.3 2061.7 2139.9
2218.9 2307.5 2396.2 2488.4 2602.7 2666.8 2469 1953.3 1262.1 633.9
304.2 187 126.9 82.5 47.2 16.6 0
1367.6 1370.2 1380.6 1397.2 1415.2 1433.2 1454.9 1479.4 1508.9 1546.8
1595 1650.5 1710.4 1776.7 1855.6 1952.2 2061.4 2181.7 2312.9 2454.9
2618.9 2798 2998.4 3197.7 3421.1 3680.9 3934.3 3998.4 3765.6 3212.4
2387.9 1514.7 883.3 488 215.5 51.9 0
1367.6 1373.8 1386.4 1405.5 1424.2 1441.2 1461.7 1489.8 1522.6 1572.3
1637.9 1713.3 1802.6 1912.9 2047 2213.1 2405.5 2628.3 2868.3 3113.3
3391.9 3656.4 3968.5 4285.6 4666.2 5040.3 5516 6025.6 6431 6388.5
5621.9 4236.6 2678 1073.2 196 43.2 0
1367.6 1373.4 1388.9 1406.9 1425.7 1445.8 1467.1 1495.6 1529.8 1579.2
1639.7 1712.5 1798.7 1909.3 2046.6 2221 2420.7 2662.1 2928.8 3202
3488.8 3781.8 4095.7 4438.1 4803.5 5184.4 5616.9 6086.8 6546 6627
5862.3 4278.8 2427.5 632.1 134.8 40 0
1367.6 1373.1 1385.3 1409.4 1429.3 1451.3 1469.3 1495.6 1531.6 1574.9
1627.1 1686.6 1754.3 1847.3 1969.5 2117.2 2296 2515.8 2766.3 3039.5
3314.1 3595.5 3886.3 4196.6 4535.4 4868.4 5215.4 5519.2 5750.2 5584.8
4813.2 3316.9 1443.7 278.6 84 27.7 0
1367.6 1371.6 1388.2 1409.1 1428.2 1447.3 1465.3 1486.2 1515.4 1546.8
1583.9 1619.9 1655.9 1704.6 1776 1870.4 1983.9 2136.3 2315.8 2519.1
2740.3 2969.2 3194.1 3422.5 3660 3882.4 4105.5 4307.6 4350.5 3973.6
3204.1 2201.6 939.5 187 56.2 15.5 0
1367.6 1371.6 1385.3 1401.2 1417 1426.7 1436.5 1444.8 1452.3 1461.3
1464.2 1454.5 1436.1 1416.7 1403 1402.2 1421.7 1477.2 1567.3 1680.8
1815.2 1963.4 2112.6 2261 2405.2 2525.2 2596.5 2636.5 2534.9 2132.4
1563.7 966.9 385.6 109.6 40.4 10.1 0
1367.6 1366.6 1369.8 1374.5 1371.6 1352.5 1323 1278.6 1220.2 1143.1
1046.5 934.1 822.4 729.1 654.8 593.5 546.3 516.1 500.6 497
506.7 526.2 544.9 563.3 571.9 557.9 514.6 445.8 340.6 241.8
175.9 127.6 93 65.2 39.3 10.5 0
1367.6 1358.6 1347.5 1325.5 1285.8 1219.9 1131.6 1019.5 894.1 780.2
686.9 605.8 530.8 475.3 445.1 431 421.3 409.4 396.8 384.9
370.8 351.7 329.4 309.6 290.5 271.4 252.6 232.4 208.7 181.6
153.9 126.9 98 67.4 36.8 8.3 0
1367.6 1349.6 1316.8 1261.3 1174.8 1052 917.2 788.9 694.5 614.1
545.6 507.1 484.7 465.3 445.1 428.1 419.1 415.9 409.8 396.1
376.2 356.4 336.2 316.8 295.5 274.6 253.3 230.6 208.7 184.5
158.9 130.5 98 63.4 32.4 6.8 0
1367.6 1343.9 1288.7 1198.3 1065.6 903.8 766.9 672.1 596.4 549.2
526.9 506.3 484.7 461.6 440.4 427.4 423.4 421.3 416.2 400
362.5 341.3 322.2 303.8 286.9 271 251.5 229.9 206.9 180.9
152.8 122.5 90.8 61.3 32.8 9 0
1367.6 1334.5 1257.7 1132.7 961.1 792.5 684.7 605.1 561.8 543.1
519.7 497 481.5 464.9 442.2 427.8 421.3 412.6 374.4 358.2
352.8 350.7 344.5 334.8 320 300.6 273.2 247.6 219.5 191.4
162.5 133.7 103.8 73.5 43.2 14.8 0
1367.6 1332 1238.3 1082.9 888 735.5 639.3 577.7 559.3 538
512.1 494.4 483.3 468.5 441.5 423.1 408.7 369 355.3 349.6
344.9 343.8 339.5 327.9 308.1 284.7 259.5 232.1 203.6 178
153.2 128.7 105.2 81.4 81.8 62 0
1367.6 1322.2 1210.9 1035.4 832.5 701.3 611.9 572.3 559 534.8
509.9 494.1 484.7 469.9 438.2 410.5 374.1 345.6 336.6 328.3
322.9 319.7 304.9 288.3 269.6 250.8 228.8 207.6 184.2 160.4
138 115 93.3 112.4 100.9 33.9 0
1367.6 1319.4 1201.1 1018.4 809.8 673.9 593.9 570.1 557.9 534.4
509.9 495.2 488.3 474.6 436.1 395.3 347.8 327.9 315.3 305.2
300.2 289 270.3 253 235.3 215.5 198.2 180.9 162.5 146
137.7 108.8 90.5 125.1 57.7 14.4 0
1367.6 1324 1208.4 1020.6 814.8 682.9 597.2 571.6 561.5 538.4
512.1 498 490.8 478.6 441.1 395.7 347 327.2 313.9 303.4
297.7 286.9 268.5 252.3 234.2 215.1 196 178.7 161.8 141.6
124 102 90.5 125.4 49.7 12.3 0
